JAJSI83H May 2012 – September 2024 TCA9548A
PRODUCTION DATA
The RESET input is an active-low signal that may be used to recover from a bus-fault condition. When this signal is asserted low for a minimum of tWL, the TCA9548A resets its registers and I2C state machine and deselects all channels. The RESET input must be connected to VCC through a pull-up resistor.