JAJSI83H May 2012 – September 2024 TCA9548A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
STANDARD MODE | |||||
fscl | I2C clock frequency | 0 | 100 | kHz | |
tsch | I2C clock high time | 4 | μs | ||
tscl | I2C clock low time | 4.7 | μs | ||
tsp | I2C spike time | 50 | ns | ||
tsds | I2C serial-data setup time | 250 | ns | ||
tsdh | I2C serial-data hold time | 0(1) | μs | ||
ticr | I2C input rise time | 1000 | ns | ||
ticf | I2C input fall time | 300 | ns | ||
tocf | I2C output (SDn) fall time (10-pF to 400-pF bus) | 300 | ns | ||
tbuf | I2C bus free time between stop and start | 4.7 | μs | ||
tsts | I2C start or repeated start condition setup | 4.7 | μs | ||
tsth | I2C start or repeated start condition hold | 4 | μs | ||
tsps | I2C stop condition setup | 4 | μs | ||
tvdL(Data) | Valid-data time (high to low)(2) | SCL low to SDA output low valid | 1 | μs | |
tvdH(Data) | Valid-data time (low to high)(2) | SCL low to SDA output high valid | 0.6 | μs | |
tvd(ack) | Valid-data time of ACK condition | ACK signal from SCL low to SDA output low |
1 | μs | |
Cb | I2C bus capacitive load | 400 | pF | ||
FAST MODE | |||||
fscl | I2C clock frequency | 0 | 400 | kHz | |
tsch | I2C clock high time | 0.6 | μs | ||
tscl | I2C clock low time | 1.3 | μs | ||
tsp | I2C spike time | 50 | ns | ||
tsds | I2C serial-data setup time | 100 | ns | ||
tsdh | I2C serial-data hold time | 0(1) | μs | ||
ticr | I2C input rise time | 20 + 0.1Cb (3) | 300 | ns | |
ticf | I2C input fall time | 20 + 0.1Cb (3) | 300 | ns | |
tocf | I2C output (SDn) fall time (10-pF to 400-pF bus) | 20 + 0.1Cb (3) | 300 | ns | |
tbuf | I2C bus free time between stop and start | 1.3 | μs | ||
tsts | I2C start or repeated start condition setup | 0.6 | μs | ||
tsth | I2C start or repeated start condition hold | 0.6 | μs | ||
tsps | I2C stop condition setup | 0.6 | μs | ||
tvdL(Data) | Valid-data time (high to low)(2) | SCL low to SDA output low valid | 1 | μs | |
tvdH(Data) | Valid-data time (low to high)(2) | SCL low to SDA output high valid | 0.6 | μs | |
tvd(ack) | Valid-data time of ACK condition | ACK signal from SCL low to SDA output low |
1 | μs | |
Cb | I2C bus capacitive load | 400 | pF |