JAJSGL8E December 2014 – October 2024 TCA9617B
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCB | Supply voltage range | –0.5 | 6.5 | V | |
VCCA | Supply voltage range | –0.5 | 6.5 | V | |
VI | Enable input voltage range(2) | –0.5 | 6.5 | V | |
VIO | I2C bus voltage range(2) | –0.5 | 6.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |