JAJSL28E january 2021 – march 2023 TCAN1043A-Q1
PRODUCTION DATA
The TCAN1043A-Q1 is designed to operate off of three supply rails; VSUP, VCC, and VIO. VSUP is a high-voltage supply pin designed to connect to the VBAT rail, VCC is a low-voltage supply pin with an input voltage range from 4.5 V to 5.5 V that supports the CAN transceiver and VIO is a low-voltage supply pin with an input voltage range from 1.7 V to 5.5 V that provides the I/O voltage to match the system controller. For a reliable operation, a 100 nF decoupling capacitor should be placed as close to the supply pins as possible. This helps to reduce supply voltage ripple present on the output of switched-mode power supplies, and also helps to compensate for the resistance and inductance of the PCB power planes.