JAJSM38 October 2021 TCAN1044AEV-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
No. | Name | ||
1 | TXD | Digital Input | CAN transmit data input; integrated pull-up |
2 | GND | GND | Ground connection |
3 | VCC | Supply | 5-V supply voltage |
4 | RXD | Digital Output | CAN receive data output, tri-stated when device powered off |
5 | VIO | Supply | I/O supply voltage |
6 | CANL | Bus IO | Low-level CAN bus input/output line |
7 | CANH | Bus IO | High-level CAN bus input/output line |
8 | STB | Digital Input | Standby input for mode control; integrated pull-up |