SLLSFG2 December 2019 – December 2019 TCAN1044V
PRODUCTION DATA.
The VIO pin provides the digital IO voltage to match the CAN controller voltage thus avoiding the requirement for a level shifter. It supports voltages from 1.7 V to 5.5 V providing the widest range of controller support.