JAJSJR1A March 2020 – September 2020 TCAN1046-Q1
PRODUCTION DATA
The STB1 and STB2 are input pins used for mode control of the TCAN1046. STB1 and STB2 can be supplied from either the system processor or from a static system voltage source. If normal mode is the only intended mode of operation than the STB pins can be tied directly to GND.