JAJSJR1A March 2020 – September 2020 TCAN1046-Q1
PRODUCTION DATA
The digital logic input and output levels for the TCAN1046 are CMOS levels with respect to VCC and are compatibility with protocol controllers having 5 V I/O levels.
Device Mode | TXD Input | Bus Outputs | Driven Bus State(2) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | Low | High | Low | Dominant |
High or open | High impedance | High impedance | Biased recessive(3) | |
Standby | X(1) | High impedance | High impedance | Weak pull-down to ground(3) |
Device Mode | CAN Differential Inputs VID = VCANH – VCANL |
Bus State | RXD Pin |
---|---|---|---|
Normal | VID ≥ 0.9 V | Dominant | Low |
0.5 V < VID < 0.9 V | Undefined | Undefined | |
VID ≤ 0.5 V | Recessive | High | |
Standby | VID ≥ 1.15 V | Dominant | High Low if a remote wake event occurred See Figure 8-5 |
0.4 V < VID < 1.15 V | Undefined | ||
VID ≤ 0.4 V | Recessive | ||
Any | Open (VID ≈ 0 V) | Open | High |