JAJSG51C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current normal mode | Dominant One channel(1) | TXDx = 0 V, TXDy =
VIO STB1 = STB2 = 0 V RL = 60 Ω, CL = open See Figure 7-1 | 50 | 77.5 | mA | |
TXDx = 0 V, TXDy =
VIO STB1 = STB2 = 0 V RL = 50 Ω, CL = open See Figure 7-1 | 55 | 87.5 | mA | ||||
Dominant Two channels | TXD1 = TXD2 = 0 V STB1 = STB2 = 0 V RL = 60 Ω, CL = open See Figure 7-1 | 95 | 140 | mA | |||
TXD1 = TXD2 = 0 V STB1 = STB2 = 0 V RL = 50 Ω, CL = open See Figure 7-1 | 100 | 160 | mA | ||||
Recessive Two channels | TXD1 = TXD2 =
VIO STB1 = STB2 = 0 V RL = 50 Ω, CL = open See Figure 7-1 | 10 | 15 | mA | |||
Dominant with bus fault CANx, CANy recessive(1)(2) | TXDx = 0 V, TXDy =
VIO STB1 = STB2 = 0 V CANHx = CANLx = ±25 V RLx = open, RLy = 50 Ω, CL = open See Figure 7-1 | 90 | 137.5 | mA | |||
Dominant with bus fault CANx, CANy dominant(2) | TXD1 = TXD2 = 0 V STB1 = STB2 = 0 V CANHx = CANLx = ±25 V RLx = open, RLy = 50 Ω, CL = open See Figure 7-1 | 135 | 210 | mA | |||
Dominant with bus fault CANx and CANy(2) | TXD1 = TXD2 = 0 V STB1 = STB2 = 0 V CANH1 = CANL1 = ±25 V CANH2 = CANL2 = ±25 V RLx = RLy = open, CL = open See Figure 7-1 | 170 | 260 | mA | |||
Supply current standby mode | TXD1 = TXD2 =
VIO STB1 = STB2 = VIO RL = 60 Ω, CL = open See Figure 7-1 | 0.4 | 2 | µA | |||
IIO | IO supply current normal mode | Dominant One channel(1) | TXDx = 0 V & TXDy =
VIO(2) STB1 = STB2 = 5 V RXD floating | 150 | 348 | µA | |
Dominant Two channels | TXD1 = TXD2 = 0 V STB1 = STB2 = 5 V RXD floating | 255 | 600 | µA | |||
Recessive Two channels | TXD1 = TXD2 =
VIO STB1 = STB2 = 5 V RXD floating | 50 | 96 | µA | |||
IO supply current standby mode | TXD1 = TXD2 =
VIO STB1 = STB2 = VIO RXD1 = RXD2 = floating | 17 | 27 | µA | |||
UVVCC | Rising under voltage detection on VCC for protected mode | 4.2 | 4.4 | V | |||
UVVCC | Falling under voltage detection on VCC for protected mode | 3.5 | 4 | 4.25 | V | ||
UVVIO | Rising under voltage detection on VIO | 1.56 | 1.65 | V | |||
UVVIO | Falling under voltage detection on VIO | 1.4 | 1.51 | 1.59 | V |