JAJSG51C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
The TCAN1046V-Q1 device is designed to operate with a main VCC input voltage supply range between 4.5 V and 5.5 V. The device has an IO level shifting supply input, VIO, designed for a range between 1.8 V and 5.5 V. Both supply inputs must be well regulated. A decoupling capacitor, typically 100 nF, should be placed near the CAN transceiver's main VCC and VIO supply pins in addition to bypass capacitors.