JAJSG51C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Average power dissipation one channel Normal mode | VCC = 5 V, VIO = 1.8 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 130 | mW | ||
| PD | Average power dissipation one channel Normal mode | VCC = 5 V, VIO = 3.3 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 130 | mW | ||
| PD | Average power dissipation one channel Normal mode | VCC = 5 V, VIO = 5 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 130 | mW | ||
| PD | Average power dissipation one channel Normal mode | VCC = 5.5 V, VIO = 1.8 V, TJ= 150°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 140 | mW | ||
| PD | Average power dissipation one channel Normal mode | VCC = 5.5 V, VIO = 3.3 V, TJ= 150°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 140 | mW | ||
| PD | Average power dissipation one channel Normal mode | VCC = 5.5 V, VIO = 5 V, TJ= 150°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 140 | mW | ||
| TTSD | Thermal shutdown temperature | 192 | °C | |||
| TTSD_HYS | Thermal shutdown hysteresis | 10 | ||||