JAJSG51C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
The TCAN1046V-Q1 transceiver can be used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. Figure 9-1 shows a typical configuration for 5 V controller applications. The bus termination is shown for illustrative purposes.
Figure 9-1 Transceiver Application Using 5 V I/O Connections