JAJSG51C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
The STB1 and STB2 pins are input pins used for mode control of the transceiver.
The TCAN1046V-Q1 implements STB1 and STB2 which can be supplied from either the system processor or from a static system voltage source. If normal mode is the only intended mode of operation than the STB pins can be tied directly to GND.