JAJSJE5 July 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCAN1046AVDMTRQ1 | VSON | DMT | 14 | 3000 | 330.0 | 12.4 | 3.2 | 4.7 | 1.15 | 8.0 | 12.0 | Q1 |
TCAN1048AVDMTRQ1 | VSON | DMT | 14 | 3000 | 330.0 | 12.4 | 3.2 | 4.7 | 1.15 | 8.0 | 12.0 | Q1 |
TCAN1046AVDRQ1 | SOIC | D | 14 | 2500 | 330.0 | 16.4 | 6.5 | 9.0 | 2.1 | 8.0 | 16.0 | Q1 |
TCAN1048AVDRQ1 | SOIC | D | 14 | 2500 | 330.0 | 16.4 | 6.5 | 9.0 | 2.1 | 8.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TCAN1046AVDMTRQ1 | VSON | DMT | 14 | 3000 | 370.0 | 355.0 | 55.0 |
TCAN1048AVDMTRQ1 | VSON | DMT | 14 | 3000 | 370.0 | 355.0 | 55.0 |
TCAN1046AVDRQ1 | SOIC | D | 14 | 2500 | 853.0 | 449.0 | 35.0 |
TCAN1048AVDRQ1 | SOIC | D | 14 | 2500 | 853.0 | 449.0 | 35.0 |