JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_ID_MASK2 is shown in Figure 10-67 and described in Table 10-48.
Return to Summary Table.
Extended ID Mask 15:8 for TCAN1145-Q1 and TCAN1146-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EXT_ID_MASK_15:8 | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | EXT_ID_MASK_15:8 | R/W | 00h | Extended ID Mask 15:8 |