JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_ID_MASK1 is shown in Figure 10-66 and described in Table 10-47.
Return to Summary Table.
Extended ID Mask 17:16 for TCAN1145-Q1 and TCAN1146-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | EXT_ID_MASK_17:16 | ||||||
R-000000b | R/W-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 000000b | Reserved |
1-0 | EXT_ID_MASK_17:16 | R/W | 00b | Extended ID Mask 17:16 |