JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
The TCAN114x-Q1 is designed to operate off of the battery Vbat and a 5 V VCC supporting the CAN transceiver and low voltage CAN receiver. In order to support a wide range of microprocessors SPI is powered off of the VIO pin which supports levels 1.8 V, 3.3 V and 5 V. A bulk capacitance, typically 10 μF, should be placed VSUP supply with a 100 nF cap place near the VSUP terminal. A bulk capacitance, typically 1 μF, should be placed near the CAN transceiver's VIO supply terminal in addition to bulk capacitors near the VIO source.