JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
WD_CONFIG_2 is shown in Figure 10-49 and described in Table 10-30.
Return to Summary Table.
Watchdog configuration setup 2 for TCAN1144-Q1 and TCAN1146-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_TIMER | WD_ERR_CNT | RSVD | |||||
R/W-000b | RH-0001b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | WD_TIMER | R/W | 000b | Sets window
or timeout times based upon the WD_PRE setting See WD_TIMER table |
4-1 | WD_ERR_CNT | RH | 0001b | Watchdog
error counter Running count of errors up to 15 errors |
0 | RSVD | R | 0b | Reserved |