JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
REV_ID_MINOR is shown in Figure 10-42 and described in Table 10-23.
Return to Summary Table.
Minor Revision
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Minor_Revision | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | Minor_Revision | R | 00h | Minor die revision |