JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
INT_2 is shown in Figure 10-80 and described in Table 10-61.
Return to Summary Table.
Interrupts All interrupts are for TCAN1146-Q1. Watchdog and CAN bus interrupts are for TCAN1144-Q1. Selective wake interrupts are for TCAN1145-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SMS | PWRON | RSVD | UVSUP | UVIO | UVCC | TSD | TSDW |
R/W1C-0b | R/W1C-1b | R-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SMS | R/W1C | 0b | Sleep mode status flag. Only sets when sleep mode is entered by a WKERR, UVIO timeout or UVIO + TSD fault |
6 | PWRON | R/W1C | 1b | Power on |
5 | RSVD | R-0b | 0b | Reserved |
4 | UVSUP | R/W1C | 0b | VSUP under voltage |
3 | UVIO | R/W1C | 0b | VIO under voltage |
2 | UVCC | R/W1C | 0b | VCC under voltage |
1 | TSD | R/W1C | 0b | Thermal Shutdown |
0 | TSDW | R/W1C | 0b | Thermal Shutdown Warning |