JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
DEVICE_ID_y is shown in Figure 10-40 and described in Table 10-21.
Return to Summary Table.
Device Part Number - reset value described in description field.
Offset = 0h + y; where y = 0h to 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE_ID | |||||||
R-value |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DEVICE_ID | R |
value |
The DEVICE_ID[1:8] registers
determine the part number of the device. The reset values and value of each DEVICE_ID register are listed for the corresponding register address Address 00h = 54h = T Address 01h = 43h = C Address 02h = 41h = A Address 03h = 4Eh = N Address 04h = 31h = 1 Address 05h = 31h = 1 Address 06h = 34h = 4 Address 07h = 34h = 4 for TCAN1144-Q1 Address 07h = 35h = 5 for TCAN1145-Q1 Address 07h = 36h = 6 for TCAN1146-Q1 |