JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_ID4 is shown in Figure 10-65 and described in Table 10-46.
Return to Summary Table.
ID[5:0] and Extended ID[23:18] for TCAN1145-Q1 and TCAN1146-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ID_5:0__EXT_ID_23:18 | RESERVED | ||||||
R/W-000000b | R-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | ID_5:0__EXT_ID_23:18 | R/W | 000000b | ID[5:0] and Extended ID[23:18] |
1-0 | RESERVED | R | 00b | Reserved |