JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_CONFIG_1 is shown in Figure 10-73 and described in Table 10-54.
Return to Summary Table.
CAN and CAN FD DR and Behavior for TCAN1145-Q1 and TCAN1146-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SW_FD_PASSIVE | CAN_DR | FD_DR | RSVD | ||||
R/W-0b | R/W-101b | R/W-00b | R-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SW_FD_PASSIVE | R/W | 0b | Selective
Wake FD Passive: this bit modifies the behavior of the error counter
when CAN with flexible data rate frames are seen. 0b = CAN with flexible data rate frame will be counted as an error frame 1b = CAN with flexible data rate frame are ignored (passive) |
6-4 | CAN_DR | R/W | 101b | CAN bus
data rate 000b = 50 Kbps 001b = 100 Kbps 010b = 125 Kbps 011b = 250 Kbps 100b = Reserved 101b = 500 Kbps 110b = Reserved 111b = 1 Mbps |
3-2 | FD_DR | R/W | 00b | CAN bus
FD data rate ratio verses CAN data rate 00b = CAN FD <= 4x CAN data rate 01b = CAN FD => 5x and <= 10x CAN data rate 10b = Reserved 11b = Reserved |
1-0 | RSVD | R | 0b | Reserved |