JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 4.5 | 28 | V | |
VIO | I/O supply voltage | 1.71 | 5.5 | V | |
VCC | CAN transceiver supply voltage | 4.5 | 5.5 | V | |
IOH(DO) | Digital output high level current | –2 | mA | ||
IOL(DO) | Digital output low level current | 2 | mA | ||
IO(INH/LIMP) | Inhibit/LIMP pin current | 1 | mA | ||
TJ | Junction temperature | –40 | 150 | °C | |
TSDR | Thermal shut down | 175 | °C | ||
TSDF | Thermal shut down release | 160 | °C | ||
TSDW | Thermal shut down warning | 150 | °C | ||
TSDHYS | Thermal shut down hysteresis | 10 | °C |