JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|
> UVVCC | Normal | Per TXD | Mirrors bus |
< UVVCC | Protected | High impedance | High impedance |
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | STB = VIO: standby mode | High impedance | VIO: Remote wake request(1) |
STB = GND: Protected | Recessive | |||
> UVVCC | < UVVIO | Protected | High impedance | |
< UVVCC | < UVVIO | Protected | High impedance |
Once the undervoltage condition is cleared and tMODE has expired, the TCAN1462-Q1 transitions to normal mode and the host controller can send and receive CAN traffic again.