JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Device Switching Characteristics | ||||||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | See Figure 9-4 , normal mode, VIO = 4.5 V to 5.5 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 95 | 145 | ns | |
See Figure 9-4 , normal mode, VIO = 3 V to 3.6 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 100 | 155 | ns | |||
See Figure 9-4 , normal mode, VIO = 2.25 V to 2.75 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 105 | 170 | ns | |||
See Figure 9-4 , normal mode, VIO = 1.71 V to 1.89 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 120 | 190 | ns | |||
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | See Figure 9-4 , normal mode, VIO = 4.5 V to 5.5 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 110 | 150 | ns | |
See Figure 9-4 , normal mode, VIO = 3 V to 3.6 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 115 | 160 | ns | |||
See Figure 9-4 , normal mode, VIO = 2.25 V to 2.75 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 120 | 175 | ns | |||
See Figure 9-4 , normal mode, VIO = 1.71 V to 1.89 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 135 | 190 | ns | |||
tMODE | Mode change time, from normal to standby or from standby to normal | See Figure 9-5 |
30 | µs | ||
tWK_FILTER | Filter time for a valid wake-up pattern | See Figure 10-7 | 0.5 | 1.8 | µs | |
tWK_TIMEOUT | Bus wake-up timeout value | See Figure 10-7 | 0.8 | 6 | ms | |
Tstartup | Time duration after VCC or VIO hass cleared rising undervoltage threshold, and device can resume normal operation | 1.5 | ms | |||
Tfilter(STB) | Filter on STB pin to filter out any glitches | 0.5 | 1 | 2 | µs | |
Driver Switching Characteristics | ||||||
tprop(TxD-busrec) | Propagation delay time, low-to-high TXD edge to driver recessive (dominant to recessive) | See Figure 9-2 , STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 4.5 V to 5.5 V | 50 | 70 | ns | |
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 3 V to 3.6 V | 50 | 70 | ns | |||
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 2.25 V to 2.75 V | 55 | 75 | ns | |||
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 1.71 V to 1.89 V | 55 | 80 | ns | |||
tprop(TxD-busdom) | Propagation delay time, high-to-low TXD edge to driver dominant (recessive to dominant) | See Figure 9-2 , STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 4.5 V to 5.5 V | 45 | 75 | ns | |
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 3 V to 3.6 V | 50 | 75 | ns | |||
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 2.25 V to 2.75 V | 50 | 80 | ns | |||
See Figure 9-2 STB = 0 V, RL = 60 Ω, CL = 100 pF, VIO = 1.71 V to 1.89 V | 55 | 80 | ns | |||
tsk(p) | Pulse skew (|tprop(TxD-busrec) - tprop(TxD-busdom)|) | STB = 0 V, RL = 60 Ω, CL = 100 pF, See Figure 9-2 | 3.5 | 10 | ns | |
tR | Differential output signal rise time | See Figure 9-2 , STB = 0 V, RL = 60 Ω, CL = 100 pF | 20 | 30 | ns | |
tF | Differential output signal fall time | See Figure 9-2 , STB = 0 V, RL = 60 Ω, CL = 100 pF | 30 | 40 | ns | |
tTXD_DTO | Dominant timeout | See Figure 9-6 , RL = 60 Ω, CL = 100 pF, STB = 0 V | 1.2 | 4.0 | ms | |
Receiver Switching Characteristics | ||||||
tprop(busrec-RXD) | Propagation delay time, bus recessive input to RXD high output (dominant to recessive) | See Figure 9-3 , STB = 0 V, CL(RXD) = 15 pF, VIO = 4.5 V to 5.5 V |
60 | 85 | ns | |
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 3 V to 3.6 V | 65 | 95 | ns | |||
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 2.25 V to 2.75 V | 70 | 105 | ns | |||
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 1.71 V to 1.89 V | 80 | 110 | ns | |||
tprop(busdom-RXD) | Propagation delay time, bus dominant input to RXD low output (recessive to dominant) | See Figure 9-3 , STB = 0 V, CL(RXD) = 15 pF, VIO = 4.5 V to 5.5 V |
50 | 75 | ns | |
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 3 V to 3.6 V | 50 | 80 | ns | |||
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 2.25 V to 2.75 V | 55 | 90 | ns | |||
See Figure 9-3 STB = 0 V, CL(RXD) = 15 pF, VIO = 1.71 V to 1.89 V | 65 | 110 | ns | |||
tR | RXD output signal rise time | See Figure 9-3 , STB = 0 V, CL(RXD) = 15 pF |
8 | 20 | ns | |
tF | RXD output signal fall time | 7 | 25 | ns | ||
Signal Improvement Timing Characteristics | ||||||
tSIC_TX_base | Signal improvement time TX-based | Time from rising edge of the TXD signal to the end of the signal improvement phase | 230 | 340 | 530 | ns |
ΔtBit(Bus) | Transmitted bit width variation | TXD <= 5Mbps square wave, ΔtBit(Bus) = tBit(Bus) - tBit(TxD) STB = 0 V, RL = 60 Ω, CL = 100 pF, See Figure 9-4 |
–10 | 10 | ns | |
ΔtBIT(RxD) | Received bit width variation | TXD <= 5Mbps square wave, ΔtBit(RxD) = tBit(RxD) - tBit(TxD) STB = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF, See Figure 9-4 |
–30 | 20 | ns | |
ΔtREC | Receiver timing symmetry | TXD <= 5Mbps square wave, ΔtREC = tBit(RxD) - tBit(Bus) STB = 0 V, CL(RXD) = 15 pF, See Figure 9-4 |
–20 | 15 | ns | |
FD Timing Characteristics | ||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns | See Figure 9-4 , STB = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF |
490 | 510 | ns | |
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns | 190 | 210 | ns | |||
Bit time on CAN bus output pins with tBIT(TXD) = 125 ns(1) | 115 | 135 | ns | |||
tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns | 470 | 520 | ns | ||
Bit time on RXD output pins with tBIT(TXD) = 200 ns | 170 | 220 | ns | |||
Bit time on RXD output pins with tBIT(TXD) = 125 ns(1) | 95 | 145 | ns | |||
ΔtREC | Receiver timing symmetry with tBIT(TXD) = 500 ns | See Figure 9-4 , RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) |
-20 | 15 | ns | |
Receiver timing symmetry with tBIT(TXD) = 200 ns | -20 | 15 | ns | |||
Receiver timing symmetry with tBIT(TXD) = 125 ns(1) | -20 | 15 | ns |