JAJSNK5 February 2022 TCAN1462-Q1 , TCAN1462V-Q1
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCAN1462DRQ1 | SOIC | D | 8 | 2500 | 330.0 | 12.5 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q2 |
TCAN1462VDRQ1 | SOIC | D | 8 | 2500 | 330.0 | 12.5 | 6.4 | 5.2 | 2.1 | 8.0 | 12.0 | Q2 |
TCAN1462DDFRQ1 | SOT-23 | DDF | 8 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q1 |
TCAN1462VDDFRQ1 | SOT-23 | DDF | 8 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q1 |
TCAN1462DRBRQ1 | SON | DRB | 8 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.0 | 8.0 | 12.0 | Q2 |
TCAN1462VDRBRQ1 | SON | DRB | 8 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.0 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TCAN1462DRQ1 | SOIC | D | 8 | 2500 | 340.5 | 336.1 | 25.0 |
TCAN1462VDRQ1 | SOIC | D | 8 | 2500 | 340.5 | 336.1 | 25.0 |
TCAN1462DDFRQ1 | SOT-23 | DDF | 8 | 3000 | 210.0 | 185.0 | 210.0 |
TCAN1462VDDFRQ1 | SOT-23 | DDF | 8 | 3000 | 210.0 | 185.0 | 210.0 |
TCAN1462DRBRQ1 | SON | DRB | 8 | 3000 | 346.0 | 346.0 | 35.0 |
TCAN1462VDRBRQ1 | SON | DRB | 8 | 3000 | 346.0 | 346.0 | 35.0 |