JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = Open | STB = Low |
VCC = 5 V | VIO = 3.3 V | RL = 50 Ω |
STB = High |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = 100 pF | CL_RXD = 15 pF | STB = Low |
TA = 25°C | RL = 60 Ω | STB = Low |
CL = Open |
VCC = 5 V | VIO = 3.3 V | STB = High |