JAJSOY9C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
RXD is a logic-level signal output, referenced to VIO, from the TCAN1463-Q1 to a CAN FD controller. The RXD pin is driven to the VIO level as logic-high outputs once a valid VIO is present.
When a power-on or wake-up event takes place, the RXD pin is pulled low.