JAJSOY9C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
If the TXD pin is clamped low prior to entering CAN active mode the CAN driver is disabled releasing the bus line to the recessive level. The CAN driver will be activated again when entering normal mode with TXD recessive, when TXD is recessive while RXD is dominant, if no other local failures exist, or on power-up. During a TXDCLP fault the high-speed receiver remains active and the RXD output pin will mirror the CAN bus.