JAJSOY9C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | CANH, CANL, VSUP, and WAKE terminal to GND | Unpowered Contact Discharge per ISO 10605 (1) |
± 8000 | V |
VESD | Electrostatic discharge | CANH and CANL terminal to GND | SAE J2962-2 per ISO 10605 Powered Contact Discharge (2) |
± 8000 | V |
VESD | Electrostatic discharge | CANH and CANL terminal to GND | SAE J2962-2 per ISO 10605 Powered Air discharge (2) |
± 15000 | V |
VTRAN | Transient voltage per ISO-7637-2 (1) | CAN, VSUP, WAKE terminal to GND | Pulse 1 |
- 100 | V |
Pulse 2 |
75 | V | |||
Pulse 3a |
- 150 | V | |||
Pulse 3b |
100 | V | |||
Transient voltage per ISO-7637-3 (2) | CAN terminal to GND | Direct coupling capacitor "slow transient pulse" with 100 nF coupling capacitor - powered | ± 30 | V |