JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
INT_ENABLE_CANBUS is shown in INT_ENABLE_CANBUS Register and described in INT_ENABLE_CANBUS Register Field Descriptions.
Return to Summary Table.
Interrupt masks for INT_CANBUS; for TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | CANHCANL_ENABLE | CANHBAT_ENABLE | CANLGND_ENABLE | CANBUSOPEN_ENABLE | CANBUSGND_ENABLE | CANBUSBAT_ENABLE |
R-0b | R-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved |
6 | RESERVED | R | 1b | Reserved |
5 | CANHCANL_ENABLE | R/W | 1b | CANH and CANL shorted together enable |
4 | CANHBAT_ENABLE | R/W | 1b | CANH shorted to Vbat enable |
3 | CANLGND_ENABLE | R/W | 1b | CANL shorted to GND enable |
2 | CANBUSOPEN_ENABLE | R/W | 1b | CAN bus open enable |
1 | CANBUSGND_ENABLE | R/W | 1b | CAN bus shorted to GND enable |
0 | CANBUSBAT_ENABLE | R/W | 1b | CAN bus shorted to Vbat enable |