JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CAN TRANSCEIVER SWITCHING CHARACTERISTICS | ||||||
tprop(TxD-busdom) | Propagation delay time, high-to-low TXD edge to bus dominant (recessive to dominant) |
45Ω ≤ RL ≤ 65Ω, CL = 100pF, RCM = open; see Figure 9-4; V; The input signal on TXD shall have rising times (10% to 90%) and fall times (90% to 10%) of less than 10ns |
80 | ns | ||
tprop(TxD-busrec) | Propagation delay time, low-to-high TXD edge to bus recessive (dominant to recessive) | 80 | ns | |||
tsk(p) | Pulse skew (|tpHR – tpLD|) | 10 | 40 | ns | ||
tR/F | Differential output signal rise time | 5 | 55 | 75 | ns | |
tprop(busdom-RxD) | Propagation delay time, bus dominant input to RxD low output | CL(RXD) = 15pF; see Figure 9-5 ; The input signal on TXD shall have rising times (10% to 90%) and fall times (90% to 10%) of less than 10ns |
110 | ns | ||
tprop(busrec-RxD) | Propagation delay time, bus to recessive input to RXD high output | 110 | ns | |||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD) dominant to recessive | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF See Figure 9-6 |
100 | 190 | ns | |
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD) recessive to dominant | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF See Figure 9-6 |
110 | 190 | ns | |
CAN FD BIT TIMING | ||||||
SIGNAL IMPROVEMENT CHARACTERISTICS | ||||||
tPAS_REC_START | Signal improvement start time of passive recessive phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, to the end of the signal improvement phase; RDIFF_PAS_REC ≥ MIN RDIFF_ACT_REC; RSE_CANH/L ≥ MIN RSE_SIC_REC See Figure 9-6 |
530 | ns | ||
tACT_REC_START | Start time of active signal improvement phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, | 120 | ns | ||
tACT_REC_END | End time of active signal improvement phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, | 355 | ns | ||
tΔBit(Bus) | Transmitted bit width variation | Bus recessive bit length variation relative to TxD bit length, tΔBit(Bus) = tBit(Bus) - tBit(TXD) 45Ω ≤ RL ≤ 65Ω; See Figure 9-6 |
–10 | 10 | ns | |
tΔBIT(RxD) | Received bit width variation | RxD recessive bit length variation relative to TXD bit length, tΔBit(RxD) = tBit(RXD) - tBit(TXD) 45Ω ≤ RL ≤ 65Ω; See Figure 9-6 |
–30 | 20 | ns | |
tΔREC | Receiver timing symmetry | RXD recessive bit length variation relative to bus bit length, tΔREC = tBit(RXD) - tBit(Bus) 45Ω ≤ RL ≤ 65Ω; See Figure 9-6 | –20 | 15 | ns | |
SPI SWITCHING CHARACTERISTICS | ||||||
fSCK | SCK, SPI clock frequency | Normal, standby, listen and failsafe modes | 4 | MHz | ||
Sleep mode: If VIO is present | 10 | kHz | ||||
tSCK | SCK, SPI clock period | Normal, standby, listen and failsafe modes; see Figure 9-11 | 250 | ns | ||
Sleep mode: If If VIO is present; See Figure 9-11 | 100 | µs | ||||
tRSCK | SCK rise time | See Figure 9-10 | 40 | ns | ||
tFSCK | SCK fall time | See Figure 9-10 | 40 | ns | ||
tSCKH | SCK, SPI clock high | Normal, standby, listen and failsafe modes; see Figure 9-11 | 125 | ns | ||
Sleep mode: If VIO is present; See Figure 9-11 | 500 | ns | ||||
tSCKL | SCK, SPI clock low | Normal, standby, listen and failsafe modes; see Figure 9-11 | 125 | ns | ||
Sleep mode: If VIO is present | 500 | ns | ||||
tCSS | Chip select setup time | See Figure 9-10 | 100 | ns | ||
tCSH | Chip select hold time | See Figure 9-10 | 100 | ns | ||
tCSD | Chip select disable time | See Figure 9-10 | 50 | ns | ||
tSISU | Data in setup time | Normal, standby, listen and failsafe modes; see Figure 9-10 | 50 | ns | ||
Sleep mode: If VIO is present; see Figure 9-10 | 200 | ns | ||||
tSIH | Data in hold time | Normal, standby, listen and failsafe modes; see Figure 9-10 | 50 | ns | ||
Sleep mode: If VIO is present; see Figure 9-10 | 200 | ns | ||||
tSOV | Data out valid | Normal, standby, listen and failsafe modes; see Figure 9-11 | 80 | ns | ||
Sleep mode: If VIO is present; see Figure 9-11 | 200 | ns | ||||
tRSO | Data out rise time | See Figure 9-11 | 40 | ns | ||
tFSO | Data out fall time | See Figure 9-11 | 40 | ns |