JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
The VIO pin provides the digital IO voltage to match the microprocessor IO voltage thus avoiding the requirements for a level shifter. VIO supports SPI pins. The TCAN146x-Q1 family support processors with 1.8V, 3.3V and 5V input/output which provides the widest range of controller support.