JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
Scratch_Pad_SPI is shown in Figure 10-5 and described in Table 10-7.
Return to Summary Table.
Read and Write Test Register SPI
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Scratch_Pad | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | Scratch_Pad | R/W | 00h | Read and Write Test Register SPI |