JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
MODE_CNTRL is shown in Figure 10-6 and described in Table 10-8.
Return to Summary Table.
Mode select and feature enable and disable register
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SW_EN | DTO_DIS | FD_EN | RSVD | MODE_SEL | |||
R/W-0b | R/W-0b | R/W-0b | R-00b | R/W-100b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SW_EN | R/W | 0b | Selective wake enable 0b = Disabled 1b = Enabled |
6 | DTO_DIS | R/W | 0b | Disables dominant time out function 0b = Enabled 1b = Disabled |
5 | FD_EN | R/W | 0b | CAN bus fault detection enable for TCAN1469-Q1
otherwise reserved 0b = Disabled 1b = Enabled |
4-3 | RSVD | R | 00b | Reserved |
2-0 | MODE_SEL | R/W | 100b | Mode of operation select 001b = Sleep 100b = Standby 101b = Listen 111b = Normal Note: NOTE: The current mode is read back and all other values are reserved |