JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
These are the CAN high and CAN low differential bus pins. These pins are connected to the CAN transceiver and the low voltage WUP CAN receiver. The functionality of these is explained throughout the document. The CAN WUP receiver is used to wake the device from sleep mode with a CAN wake up pattern, see Section 8.4.4.1. If the system does not need to wake from the CAN bus, this can be disabled by seting register 8'h1B[0] = 1b, see Figure 8-8. CAN bus biasing follows ISO 11898-2:2024 requirements, see CAN Bus Biasing.