JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_ID3 is shown in Figure 10-25 and described in Table 10-27.
Return to Summary Table.
Extended ID bits 1:0, Extended ID Field, ID[10:6] and Extended ID[28:24] for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EXT_ID_1:0 | IDE | ID_10:6__EXT_ID_28:24 | |||||
R/W-00b | R/W-0b | R/W-00000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | EXT_ID_1:0 | R/W | 00b | Extended ID bits 1:0 |
5 | IDE | R/W | 0b | Extended ID field 0b = Standard ID (11-bits) 1b = Extended ID (29-bits) |
4-0 | ID_10:6__EXT_ID_28:24 | R/W | 00000b | ID[10:6] and Extended ID[28:24] |