JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
WD_CONFIG_1 is shown in Figure 10-9 and described in Table 10-11.
Return to Summary Table.
Watchdog configuration setup 1 for TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_CONFIG | WD_PRE | WD_ERR_CNT_SET | WD_ACT | ||||
R/W-00b | R/W-01b | R/W-01b | R/W-01b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | WD_CONFIG | R/W | 00b | Watchdog configuration 00b = Disabled 01b = Timeout 10b = Window 11b = Q&A |
5-4 | WD_PRE | R/W | 01b | Watchdog prescaler 00b = Factor 1 01b = Factor 2 10b = Factor 3 11b = Factor 4 |
3-2 | WD_ERR_CNT_SET | R/W | 01b | Sets the watchdog event error counter that upon overflow the watchdog output will trigger 00b = Immediate trigger on each WD event 01b = Triggers on the fifth error event 10b = Triggers on the ninth error event 11b = Triggers on the 15th error event |
1-0 | WD_ACT | R/W | 01b | Watchdog output trigger event action
00b = Turns off INH for 300ms and sets WD interrupt 01b = Sets WD interrupt 10b = Turns off INH for 300ms and sets WD interrupt and transition to standby mode 11b = Reserved |