JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
FSM_CNTR is shown in Figure 10-14 and described in Table 10-16.
Return to Summary Table.
Set fail-safe counter and status
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FSM_CNTR_SET | FSM_CNTR_STAT | ||||||
R/W-0h | RH-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | FSM_CNTR_SET | R/W | 0h | Sets the number of times FS mode enters before action taken. Value is one less than the number of times FS mode is entered. Range is 0-15, representing entering fail-safe mode 1-16 times |
3-0 | FSM_CNTR_STAT | RH | 0h | Reads back the number of time FSM has been entered in a row up to 15. Can be cleared by writing 0h. |