JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
The SCK pin is the SPI serial input clock to the TCAN146x-Q1. The max clock rate is 4MHz. If VIO is present in sleep mode, SPI access can take place but at a reduced rate. If at least a 10μs delay is used between pulling nCS low and the start of a read or write the max SPI rate can be used.