JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
WD_QA_ANSWER is shown in Figure 10-21 and described in Table 10-23.
Return to Summary Table.
Q&A watchdog answer bits
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_QA_ANSWER | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | WD_QA_ANSWER | R/W | 00h | MCU watchdog Q&A answer response byte |