JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
INT_GLOBAL is shown in Figure 10-40 and described in Table 10-42.
Return to Summary Table.
Logical OR of all to certain interrupts
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GLOBALERR | INT_1 | INT_2 | INT_3 | INT_CANBUS | RSVD | ||
RH-0b | RH-0b | RH-0b | RH-0b | RH-0b | R-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GLOBALERR | RH | 0b | Logical OR of all interrupts |
6 | INT_1 | RH | 0b | Logical OR of INT_1 register |
5 | INT_2 | RH | 1b | Logical OR of INT_2 register |
4 | INT_3 | RH | 0b | Logical OR of INT_3 register |
3 | INT_CANBUS | RH | 0b | Logical OR of INT_CANBUS register |
2-0 | RSVD | R | 0000b | Reserved |