JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
The TCAN146x-Q1 is designed to operate off of the battery Vbat and a 5V VCC supporting the CAN transceiver and low voltage CAN receiver. To support a wide range of microprocessors SPI is powered off of the VIO pin which supports levels 1.8V, 3.3V and 5V. A bulk capacitance, typically 10μF, should be placed VSUP supply with a 100nF cap place near the VSUP terminal. A bulk capacitance, typically 1μF, should be placed near the CAN transceiver's VIO supply terminal in addition to bulk capacitors near the VIO source.