JAJSNX3 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY FROM BATTERY | ||||||
ISUP | Battery supply current | Sleep mode: selective wake off, 4.5V ≤ VSUP ≤ 28V | 20 | 35 | µA | |
Standby mode: selective wake off, 4.5V ≤ VSUP ≤ 28V | 60 | 95 | µA | |||
Additional current when CAN bus is listening and bias is connected to 2.5V. | 15 | 40 | µA | |||
Additional current from WAKE pin | 1 | 2 | µA | |||
Normal mode | 1 | 1.5 | mA | |||
Additional current when selective wake is enabled and bus active | 400 | 550 | µA | |||
VSUP(PU)R | Supply on detection | VSUP rising | 2.0 | 3.9 | V | |
VSUP(PU)F | Supply off detection | VSUP falling | 1.85 | 3.5 | V | |
UVSUPR | Supply under voltage recovery | VSUP rising | 3.75 | 4.4 | V | |
UVSUPF | Supply under voltage detection | VSUP falling | 3.4 | 4.25 | V | |
SUPPLY FROM VCC | ||||||
ICC | Supply current | Normal mode: Recessive, VTXD = VIO | 3 | 5 | mA | |
Normal mode: Dominant, VTXD = 0 V, RL = 60Ω and CL = open, typical bus load | 60 | mA | ||||
Normal mode: Dominant, VTXD = 0 V, RL = 50Ω and CL = open, high bus load | 70 | mA | ||||
Normal mode: Dominant with bus fault, VTXD = 0V, CANH = - 25V, RL and CL = open | 110 | mA | ||||
Standby mode: selective wake off, VTXD = VCC, RL = 50Ω, CL = open | 3.5 | 8 | µA | |||
Sleep mode | 2.5 | 5 | µA | |||
UVCCR | Supply under voltage recovery | VCC rising | 4.2 | 4.5 | V | |
UVCCF | Supply under voltage detection | VCC falling | 3.5 | 4 | V | |
SUPPLY FROM VIO | ||||||
IIO | I/O supply current from VIO | Sleep mode: VTXD = VIO where 1.71V < VIO < 5.5V | 10 | µA | ||
IIO | I/O supply current from VIO | Standby mode: VTXD = VIO | 10 | µA | ||
Normal mode: recessive | 10 | µA | ||||
Normal mode: dominant | 40 | µA | ||||
UVIOR | Supply under voltage recovery | VIO rising | 1.4 | 1.65 | V | |
UVIOF | Supply under voltage detection | VIO falling | 1 | 1.25 | V |