JAJSV03 July 2024 TCAN1473-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CAN Driver Characteristics | |||||||
VCANH(D) | Bus output voltage (dominant) CANH | TXD = 0 V, 45 ≤ RL ≤ 65 Ω, CL = open, RCM = open See Figure 6-1 and Figure 6-4 |
3 | 4.26 | V | ||
VCANL(D) | Bus output voltage (dominant) CANL | 0.75 | 2.01 | V | |||
VCANH(R) VCANL(R) |
Recessive output voltage Bus biasing active |
TXD = VIO, RL = open (no load), RCM = open See Figure 6-1 and Figure 6-4 |
2 | 3 | V | ||
VCANH(R) VCANL(R) |
Recessive output voltage Bus biasing active |
Recessive output voltage Bus biasing active |
TXD = VIO, 45 ≤ RL ≤ 65 Ω, CL = open, CSPLIT = 4.7 nF See Figure 6-1 and Figure 6-4 |
2.256 | 2.756 | V | |
VSYM | Driver symmetry Bus biasing active (VO(CANH) + VO(CANL) ) / VCC |
nSTB= VIO, RL = 45 ≤ RL ≤ 65 Ω, CSPLIT = 4.7 nF, CL = Open, RCM = Open, TXD = 250 kHz, 1 MHz, 2.5 MHz See Figure 6-1 and Figure 6-4 |
0.95 | 1.05 | V/V | ||
VSYM_DC | DC Driver symmetry Bus biasing active VCC – VO(CANH) – VO(CANL) |
nSTB= VIO, RL = 45 ≤ RL ≤ 65 Ω, CL = open See Figure 6-1 and Figure 6-4 |
–300 | 300 | mV | ||
VDIFF(D) | Differential output voltage Bus biasing active Dominant |
CANH - CANL | nSTB = VIO, TXD = 0 V, 45 Ω ≤ RL ≤ 65 Ω, CL = open See Figure 6-1 and Figure 6-4 |
1.5 | 3 | V | |
CANH - CANL | nSTB = VIO, TXD = 0 V, 45 Ω ≤ RL ≤ 70 Ω, CL = open See Figure 6-1 and Figure 6-4 |
1.5 | 3.3 | V | |||
CANH - CANL | nSTB = VIO, TXD = 0 V, RL = 2240 Ω, CL = open See Figure 6-1 and Figure 6-4 |
1.5 | 5 | V | |||
VDIFF(R) | Differential output voltage Bus biasing active Recessive |
CANH - CANL | nSTB = VIO, TXD = VIO, 45 ≤ RL ≤ 65 Ω, CL = open, CSPLIT = 4.7 nF See Figure 6-1 and Figure 6-4 |
–50 | 50 | mV | |
VDIFF(R) | Differential output voltage Bus biasing active Recessive |
CANH - CANL | nSTB = VIO, TXD = VIO, RL = open Ω, CL = open See Figure 6-1 and Figure 6-4 |
–50 | 50 | mV | |
VCANH(INACT) | Bus output voltage on CANH with bus biasing inactive | nSTB = 0 V, TXD = VIO, RL = open (no load), CL = open See Figure 6-1 and Figure 6-4 |
-0.1 | 0.1 | V | ||
VCANL(INACT) | Bus output voltage on CANL with bus biasing inactive | nSTB = 0 V, TXD = VIO, RL = open (no load), CL = open See Figure 6-1 and Figure 6-4 |
-0.1 | 0.1 | V | ||
VDIFF(INACT) | Bus output voltage on CANH - CANL (recessive) with bus biasing inactive | nSTB = 0 V, TXD = VIO, RL = open (no load), CL = open See Figure 6-1 and Figure 6-4 |
-0.2 | 0.2 | V | ||
ICANH(OS) | Short-circuit steady-state output current, dominant, CANH | nSTB = VIO, TXD = 0 V -15 V ≤ V(CANH) ≤ 40 V See Figure 6-1 and Figure 6-8 |
–100 | mA | |||
ICANL(OS) | Short-circuit steady-state output current, dominant, CANL | nSTB = VIO, TXD = 0 V -15 V ≤ V(CANL) ≤ 40 V See Figure 6-1 and Figure 6-8 |
100 | mA | |||
IOS(REC) | Short-circuit steady-state output current Bus biasing active Recessive |
nSTB = VIO, VBUS = CANH = CANL -27 V ≤ VBUS ≤ 42 V See Figure 6-1 and Figure 6-8 |
–3 | 3 | mA | ||
RSE_ACT_REC | Single ended SIC impedance (CANH to common mode bias and CANL to common mode bias) during active recessive drive phase | 2 V ≤ VCANH,CANL ≤ VCC - 2 V if –12 V ≤ VO(D) ≤ 12 V See Figure 6-11 |
37.5 | 66.5 | Ω | ||
RDIFF_ACT_REC | Differential input resistance in active recessive drive phase (CANH to CANL) | 2 V ≤ VCANH,CANL ≤ VCC - 2 V See Figure 6-11 |
75 | 133 | Ω | ||
CAN Receiver Characteristics | |||||||
VIT(DOM) | Receiver dominant state input voltage range Bus biasing active |
nSTB = VIO, -12 V ≤ VCM ≤ 12 V See Figure 6-5 and Table 7-6 |
0.9 | 8 | V | ||
VIT(REC) | Receiver recessive state input voltage range Bus biasing active |
-3 | 0.5 | V | |||
VHYS | Hysteresis voltage for input threshold Bus biasing active |
nSTB = VIO See Figure 6-5 and Table 7-6 |
135 | mV | |||
VDIFF(DOM) | Receiver dominant state input voltage range Bus biasing inactive |
nSTB = 0 V, -12 V ≤ VCM ≤ 12 V See Figure 6-5 and Table 7-6 |
1.150 | 8 | V | ||
VDIFF(REC) | Receiver recessive state input voltage range Bus biasing inactive |
-3 | 0.4 | V | |||
VCM | Common mode range | nSTB = VIO See Figure 6-5 and Table 7-6 |
–12 | 12 | V | ||
IOFF(LKG) | Power-off (unpowered) bus input leakage current | VSUP = 0 V, CANH = CANL = 5 V | 4.5 | µA | |||
CI | Input capacitance to ground (CANH or CANL) (1) | TXD = VCC = VIO | 40 | pF | |||
CID | Differential input capacitance (1) | TXD = VCC = VIO | 20 | pF | |||
RID | Differential input resistance | TXD = VCC = VIO = 5 V, nSTB = 5 V -12 V ≤ VCM ≤ 12 V |
30 | 100 | kΩ | ||
RIN | Input resistance (CANH or CANL) | 15 | 50 | kΩ | |||
RIN(M) | Input resistance matching: [1 – RIN(CANH) / RIN(CANL)] × 100% |
V(CANH) = V(CANL) = 5 V | –3 | 3 | % | ||
RCBF | Valid differential load impedance range for bus fault circuitry | RCM = RL, CL = open | 45 | 70 | Ω | ||
TXD Characteristics | |||||||
VIH | High-level input voltage | 0.7 | VIO | ||||
VIL | Low-level input voltage | 0.3 | VIO | ||||
IIH | High-level input leakage current | TXD = VIO = 5.5 V | –2.5 | 1 | µA | ||
IIL | Low-level input leakage current | TXD = 0 V, VIO = 5.5 V | –137 | –2.5 | µA | ||
ILKG(OFF) | Unpowered leakage current | TXD = 5.5 V, VSUP = VIO = 0 V | –1 | 1 | µA | ||
RPU | Pull-up resistance to VIO | 40 | 60 | 80 | kΩ | ||
CI | Input Capacitance | VIN = 0.4 x sin(2 × π × 2 × 106 × t) + 2.5 V | 5 | pF | |||
RXD Characteristics | |||||||
VOH | High-level output voltage | IO = –2 mA |
0.8 | VIO | |||
VOL | Low-level output voltage | IO = 2 mA |
0.2 | VIO | |||
ILKG(OFF) | Unpowered leakage current | RXD = 5.5 V, VSUP = VIO = 0 V | -1 | 1 | µA | ||
nSTB Characteristics | |||||||
VIH | High-level input voltage | 0.7 | VIO | ||||
VIL | Low-level input voltage | 0.3 | VIO | ||||
IIH | High-level input leakage current | nSTB = VIO = 5.5 V | 0.5 | 137 | µA | ||
IIL | Low-level input leakage current | nSTB = 0 V, VIO = 5.5 V | –1 | 1 | µA | ||
ILKG(OFF) | Unpowered leakage current | nSTB = 5.5 V, VIO = 0 V | –1 | 1 | µA | ||
RPD | Pull-down resistance to GND | 40 | 60 | 80 | kΩ | ||
nFAULT Characteristics | |||||||
VOH | High-level output voltage | IO = -2
mA Figure 6-3 |
0.8 | VIO | |||
VOL | Low-level output voltage | IO = 2
mA |
0.2 | VIO | |||
ILKG(OFF) | Unpowered leakage current | nFAULT = 5.5 V, VIO = 0 V | –1 | 1 | µA | ||
EN Characteristics | |||||||
VIH | High-level input voltage | 0.7 | VIO | ||||
VIL | Low-level input voltage | 0.3 | VIO | ||||
IIH | High-level input leakage current | EN = VCC = VIO = 5.5 V | 0.5 | 137 | µA | ||
IIL | Low-level input leakage current | EN = 0 V, VCC = VIO = 5.5 V | -1 | 1 | µA | ||
ILKG(OFF) | Unpowered leakage current | EN = 5.5 V, VCC = VIO = 0 V | -1 | 1 | µA | ||
RPD | Pull-down resistance to GND | 40 | 60 | 80 | kΩ | ||
WAKE Characteristics | |||||||
VIH | High-level input voltage | Sleep mode | VSUP - 2 | V | |||
VIL | Low-level input voltage | VSUP - 3.5 | V | ||||
IIH | High-level input leakage current | WAKE = VSUP – 1 V | -3 | µA | |||
IIL | Low-level input leakage current | WAKE = 1 V | 3 | µA | |||
INH Characteristics | |||||||
ΔVH | High-level voltage drop from VSUP to INH (VSUP - VINH) | IINH = –6 mA | 0.5 | 1 | V | ||
ILKG(INH) | Sleep mode leakage current | INH = 0 V | –0.5 | 0.5 | µA | ||
RPD | Pull-down resistance | Sleep mode | 2.5 | 4 | 6 | MΩ |