JAJSIB4E December 2015 – December 2019 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Device Switching Characteristics | ||||||
tPROP(LOOP) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant and dominant to recessive | See Figure 23, S, STB and SHDN = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 100 | 135 | ns | |
tPROP(LOOP) | Total Loop delay in highly loaded network | See Figure 23, S, STB and SHDN = 0 V, RL = 120 Ω, CL = 200 pF,
CL(RXD) = 15 pF |
120 | 180 | ns | |
tBUS_SYM_2 | 2 Mbps transmitted recessive bit width | See Figure 24, S or STB = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF,
tBIT = 500 ns TCAN330G, TCAN332G, TCAN334G and TCAN337G only |
435 | 530 | ns | |
tREC_SYM_2 | 2 Mbps received recessive bit width | 400 | 550 | ns | ||
ΔtSYM_2 | 2 Mbps receiver timing symmetry
(tREC_SYM_2 - tBUS_SYM_2) |
–65 | 40 | ns | ||
tBUS_SYM_5 | 5 Mbps transmitted recessive bit width | See Figure 24, S or STB = 0 V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF,
tBIT = 200 ns TCAN330G, TCAN332G, TCAN334G and TCAN337G only |
155 | 210 | ns | |
tREC_SYM_5 | 5 Mbps received recessive bit width | 120 | 220 | ns | ||
ΔtSYM_5 | 5 Mbps receiver timing symmetry
(tREC_SYM_5 - tBUS_SYM_5) |
–45 | 15 | ns | ||
tMODE | Mode change time | See Figure 21 and Figure 22.
RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF |
5 | 10 | µs | |
tUV_RE-ENABLE | Re-enable time after UV event | Time for device to return to normal operation from UV(VCC) under voltage event | 1000 | µs | ||
tWK_FILTER | Bus time to meet Filtered Bus Requirements for Wake Up Request | See Figure 33, Standby mode.
–12 V < VCM < 12 V |
0.5 | 4 | µs | |
Driver Switching Characteristics | ||||||
tpHR | Propagation delay time, HIGH TXD to Driver Recessive | See Figure 19, S, STB and SHDN = 0 V. RL = 60 Ω, CL = 100 pF, | 25 | ns | ||
tpLD | Propagation delay time, LOW TXD to Driver Dominant | 20 | ||||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 5 | ||||
tr | Differential output signal rise time | 17 | ||||
tf | Differential output signal fall time | 9 | ||||
tTXD_DTO | Driver dominant time out (1) | See Figure 25,
RL = 60 Ω, CL = 100 pF |
1.2 | 2.6 | 3.8 | ms |
Receiver Switching Characteristics | ||||||
tpRH | Propagation delay time, bus recessive input to high RXD output | See Figure 20, CL(RXD) = 15 pF CANL = 1.5 V, CANH = 3.5 V | 62 | ns | ||
tpDL | Propagation delay time, bus dominant input to RXD low output | 56 | ||||
tr | Output signal rise time (RXD) | 7 | ||||
tf | Output signal fall time (RXD) | 6 | ||||
tRXD_DTO | Receiver dominant time out (2) | See Figure 27, CL(RXD) = 15 pF | 1.6 | 3 | 5 | ms |