JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | TCP[3:0] | ||||||
R | RP | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | TSS[1:0] | ||||||
R | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:20 | RSVD | R | 0x0 | Reserved |
19:16 | TCP[3:0] | RP | 0x0 | Timestamp Counter Prescaler 0x0 - 0xF – Configures timestamp and timeout counters time unit in multiples of CAN bit times [1…16] |
15:8 | RSVD | R | 0x0 | Reserved |
7:2 | RSVD | R | 0x0 | Reserved |
1:0 | TSS[1:0] | RP | 0x0 | Timestamp Select 00 – Timestamp counter value always 0x0000 01 – Timestamp counter value incremented according to TCP 10 – External timestamp counter value used 11 – Same as "00" |