JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TDC | RSVD | DBRP[4:0] | |||||
n | R | RP | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | DTSEG1[4:0] | ||||||
R | RP | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DTSEG2[3:0] | DSJW[3:0] | ||||||
RP | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23 | TDC | RP | 0x0 | Transmitter Delay Compensation 0 – TDC Disabled 1 – TDC Enabled |
22:21 | RSVD | R | 0x0 | Reserved |
20:16 | DBRP[4:0] | RP | 0x0 | Data Bit Rate Prescaler |
15:13 | RSVD | R | 0x0 | Reserved |
12:8 | DTSEG1[4:0] | RP | 0xA | Data time Segment before sample point |
7:4 | DTSEG2[3:0] | RP | 0x3 | Data time Segment before sample point |
3:0 | DSJW[3:0] | RP | 0x3 | Data (Re)Synchronization Jump Width |