JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TOP[15:8] | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TOP[7:0] | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | TOS[1:0] | ETOC | |||||
R | RP | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | TOP[15:8] | RP | 0xFF | Timeout Period Start value of the timeout counter (down-counter). Configures the timeout period |
23:16 | TOP[7:0] | RP | 0xFF | Timeout Period Start value of the timeout counter (down-counter). Configures the timeout period |
15:8 | RSVD | R | 0x0 | Reserved |
7:3 | RSVD | R | 0x0 | Reserved |
2:1 | TOS[1:0] | RP | 0x0 | Timeout Select When operating in Continuous mode, a write to TOCV presets the counter to the value configured by TOCC.TOP and continues down-counting. When the Timeout Counter is controlled by one of the FIFOs, an empty FIFO presets the counter to the value configured by TOCC.TOP. Down-counting is started when the first FIFO element is stored 00 – Continuous Operation 01 – Timeout controlled by TX Event FIFO 10 – Timeout controlled by Rx FIFO 0 11 – Timeout controlled by Rx FIFO 1 |
0 | ETOC | RP | 0 | Enable Timeout Counter 0 – Timeout counter disabled 1 – Timeout counter enabled |